S8FS-C05012J
Power supply, 50 W, 100-240 VAC input, 12 VDC, 4.2 A output, Front terminal
Specifications
Type | Metal frame |
Mounting method | Direct mounting |
Phase | Single |
Power output | 50 W |
Efficiency | 84 % |
Output voltage | 12 V |
Rated output current | 4.2 A |
Temperature range | -20-60 °C |
Features | Terminal block facing forward |
Terminal | Screw |
Communication port(s) | None |
Alarm function | - |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 85-264 V |
Allowable supply voltage DC | 120-370 V |
Product Width (unpacked) | 97 mm |
Product Height (unpacked) | 38 mm |
Product Depth (unpacked) | 129 mm |
Accessories
S82Y-FSC050DIN | Mounting bracket, DIN-rail, 35W, 50W |
|