Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8AS-24006N

Power supply, 240W, 24VDC, 100 to 240 input voltage, 10A current, 6 branch outputs, no communication function, not changeable parameter setting

Specifications

Type Book type
Mounting method DIN rail
Phase Single
Power output 240 W
Output voltage 24 V
Rated output current 10 A
Features Not changeable parameters, UL class 2
Terminal Push-in, Screw
Communication port(s) None
Alarm function -
Number of output branches 6
Rated supply voltage at AC 50 Hz 100-240 V
Allowable supply voltage AC 85-264 V
Product Width (unpacked) 160 mm
Product Height (unpacked) 119.5 mm
Product Depth (unpacked) 131.8 mm
Efficiency 80 %
Temperature range -10-60 °C

Downloads