Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

RT100-W5M3010

RT1-series SiteManager WiFi, 10 Device Agents, 3x Ethernet Ports, 1x Micro SD slot, 1x USB port

Specifications

Remote access method WiFi
Number of ports WAN 1
Number of ports 10/100 Mbps LAN 3
Mounting method DIN rail (top hat rail)
Degree of protection (IP) IP20
Operating temperature range -25-60 °C
Product Height (unpacked) 107 mm
Product Width (unpacked) 32 mm
Product Depth (unpacked) 97 mm
Product Weight (unpacked) 0 g

Downloads