R89F-DS1238H-S2
DC Axial fan, plastic blade, frame 120x38, high speed, 2 x finger guard, 4 x M4 x 55 mm screws, 4 x M4 nuts
Specifications
Size | 120 x 120 x 38 mm |
Operating voltage at DC | 20.4-27.6 V |
Rated current | 0.5 A |
Rated power | 12 VA |
Rated rotational speed | 3600 r/min |
Maximum flow rate | 3.88 m³/min |
Maximum static pressure | 135 Pa |
Noise emission | 49 dB(A) |
Set content | 2 x Finger guard, Fan, M4 x 55 mm Screws, Nuts |