Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R89F-DS1225L-S1

DC Axial fan, plastic blade, frame 120x25, low speed, 1 x finger guard, 4 x M4 x 40 mm screws, 4 x M4 nuts

Specifications

Size 120 x 120 x 25 mm
Operating voltage at DC 12-27.6 V
Rated current 0.17 A
Rated power 4.08 VA
Rated rotational speed 2850 r/min
Maximum flow rate 2.5 m³/min
Maximum static pressure 64 Pa
Noise emission 40 dB(A)
Set content 2 x Finger guard, Fan, M4 x 40 mm Screws, Nuts

Downloads