R89F-DS1225L
DC Axial fan, plastic blade, frame 120x25, low speed
Specifications
Size | 120 x 120 x 25 mm |
Operating voltage at DC | 12-27.6 V |
Rated current | 0.17 A |
Rated power | 4.08 VA |
Rated rotational speed | 2850 r/min |
Maximum flow rate | 2.5 m³/min |
Maximum static pressure | 64 Pa |
Noise emission | 40 dB(A) |
Set content | Fan only |