R89F-DS1225H
DC Axial fan, plastic blade, frame 120x25, high speed
Specifications
Size | 120 x 120 x 25 mm |
Operating voltage at DC | 20.4-27.6 V |
Rated current | 0.47 A |
Rated power | 11.28 VA |
Rated rotational speed | 4100 r/min |
Maximum flow rate | 3.68 m³/min |
Maximum static pressure | 120 Pa |
Noise emission | 51 dB(A) |
Set content | Fan only |