R88M-K90010H-BS2
G5 series AC servo motor, 900 W, 200 VAC, 1000 rpm, 8.59 Nm, Incremental encoder, with brake
Specifications
Servo control method | Analog, EtherCAT, MECHATROLINK II, Pulse train |
Drive supply voltage | 230 V single phase |
Rated output | 0.9 kW |
Rated speed | 1000 r/min |
Rated torque | 8.59 Nm |
Peak torque | 19.3 Nm |
Encoder type | Incremental |
Encoder resolution | 20 Bit |
Motor with brake | |
Motor with oil seal | |
Flange size square (LC) | 130 mm |
Shaft diameter | 22 mm |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 8200 g |