R88M-K7K515C-S2
G5 series AC servo motor, 7.5 kW, 400 VAC, 1500 rpm, 47.8 Nm, Absolute encoder
Specifications
Servo control method | Analog, EtherCAT, Pulse train |
Drive supply voltage | 400 V three phase |
Rated output | 7.5 kW |
Rated speed | 1500 r/min |
Rated torque | 47.8 Nm |
Peak torque | 119 Nm |
Encoder type | Absolute with battery |
Encoder resolution | 17 Bit |
Motor with brake | |
Motor with oil seal | |
Flange size square (LC) | 176 mm |
Shaft diameter | 42 mm |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 36400 g |