R88M-K5K030F-BS2
G5 series AC servo motor, 5 kW, 400 VAC, 3000 rpm, 15.9 Nm, Incremental encoder, with brake
Specifications
Servo control method | Analog, EtherCAT, MECHATROLINK II, Pulse train |
Drive supply voltage | 400 V three phase |
Rated output | 5 kW |
Rated speed | 3000 r/min |
Rated torque | 15.9 Nm |
Peak torque | 47.7 Nm |
Encoder type | Incremental |
Encoder resolution | 20 Bit |
Motor with brake | |
Motor with oil seal | |
Flange size square (LC) | 130 mm |
Shaft diameter | 24 mm |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 16000 g |