R88M-K3K020C-S2
G5 series AC servo motor, 3 kW, 400 VAC, 2000 rpm, 14.3 Nm, Absolute encoder
Specifications
Servo control method | Analog, EtherCAT, MECHATROLINK II, Pulse train |
Drive supply voltage | 400 V three phase |
Rated output | 3 kW |
Rated speed | 2000 r/min |
Rated torque | 14.3 Nm |
Peak torque | 43 Nm |
Encoder type | Absolute with battery |
Encoder resolution | 17 Bit |
Motor with brake | |
Motor with oil seal | |
Flange size square (LC) | 130 mm |
Shaft diameter | 24 mm |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 11000 g |