R88M-K1K530T-S2
G5 series AC servo motor, 1.5 kW, 200 VAC, 3000 rpm, 4.77 Nm, Absolute encoder
Specifications
Servo control method | Analog, EtherCAT, MECHATROLINK II, Pulse train |
Drive supply voltage | 230 V single phase |
Rated output | 1.5 kW |
Rated speed | 3000 r/min |
Rated torque | 4.77 Nm |
Peak torque | 14.3 Nm |
Encoder type | Absolute with battery |
Encoder resolution | 17 Bit |
Motor with brake | |
Motor with oil seal | |
Flange size square (LC) | 100 mm |
Shaft diameter | 19 mm |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 4400 g |