Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88M-K1K020C-S2

G5 series AC servo motor, 1 kW, 400 VAC, 2000 rpm, 4.77 Nm, Absolute encoder

Specifications

Servo control method Analog, EtherCAT, MECHATROLINK II, Pulse train
Drive supply voltage 400 V three phase
Rated output 1 kW
Rated speed 2000 r/min
Rated torque 4.77 Nm
Peak torque 14.3 Nm
Encoder type Absolute with battery
Encoder resolution 17 Bit
Motor with brake
Motor with oil seal
Flange size square (LC) 130 mm
Shaft diameter 22 mm
Shaft with key
Shaft with tap
Product Weight (unpacked) 5200 g

Accessories

R88A-CAGB001-5SR-E Servo motor power cable, 1.5 m, w/o brake, 900 W-1.5 kW
R88A-CAGB003SR-E Servo motor power cable, 3 m, w/o brake, 900 W-1.5 kW
R88A-CAGB005SR-E Servo motor power cable, 5 m, w/o brake, 900 W-1.5 kW
R88A-CAGB010SR-E Servo motor power cable, 10 m, w/o brake, 900 W-1.5 kW
R88A-CAGB015SR-E Servo motor power cable, 15 m, w/o brake, 900 W-1.5 kW
R88A-CAGB020SR-E Servo motor power cable, 20 m, w/o brake, 900 W-1.5 kW
R88A-CRKC001-5NR-E G5 series servo encoder cable, 1.5 m, 200 V: 1 to 1.5 kW, 400 V: 400 W to 5 kW
R88A-CRKC003NR-E G5 series servo encoder cable, 3 m, 200 V: 1 to 1.5 kW, 400 V: 400 W to 5 kW
R88A-CRKC005NR-E G5 series servo encoder cable, 5 m, 200 V: 1 to 1.5 kW, 400 V: 400 W to 5 kW
R88A-CRKC010NR-E G5 series servo encoder cable, 10 m, 200 V: 1 to 1.5 kW, 400 V: 400 W to 5 kW
R88A-CRKC015NR-E G5 series servo encoder cable, 15 m, 200 V: 1 to 1.5 kW, 400 V: 400 W to 5 kW
R88A-CRKC020NR-E G5 series servo encoder cable, 20 m, 200 V: 1 to 1.5 kW, 400 V: 400 W to 5 kW

Downloads

download
G5 Instruction Sheet
enPDF 803 KB