Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

R88M-C6L4K030C-OS2-GS

C6 AC servo motor, Low inertia, 4 kW, 400 VAC, 3000 rpm, 12.8 Nm, absolute encoder, with oil seal and key

Specifications

Servo control method EtherCAT
Drive supply voltage 400 V three phase
Rated output 4 kW
Rated speed 3000 r/min
Rated torque 12.8 Nm
Peak torque 38.4 Nm
Encoder type Absolute with battery
Encoder resolution 26 Bit
Motor with brake
Motor with oil seal
Flange size square (LC) 130 mm
Shaft diameter 28 mm
Shaft with key
Shaft with tap
Product Weight (unpacked) 13300 g

Accessories

R88A-CACE001-5SF-IE C6 series servo motor power cable, 1.5 m, non braked, 230V: 1.3 kW & 1.5 kW (3000rpm), 400V: 3 kW, 4 kW & 5 kW
R88A-CACE003SF-IE C6 series servo motor power cable, 3 m, non braked, 230V: 1.3 kW & 1.5 kW (3000rpm), 400V: 3 kW, 4 kW & 5 kW
R88A-CACE005SF-IE C6 series servo motor power cable, 5 m, non braked, 230V: 1.3 kW & 1.5 kW (3000rpm), 400V: 3 kW, 4 kW & 5 kW
R88A-CACE010SF-IE C6 series servo motor power cable, 10 m, non braked, 230V: 1.3 kW & 1.5 kW (3000rpm), 400V: 3 kW, 4 kW & 5 kW
R88A-CACE020SF-IE C6 series servo motor power cable, 20 m, non braked, 230V: 1.3 kW & 1.5 kW (3000rpm), 400V: 3 kW, 4 kW & 5 kW
R88A-CRCB003NF-BS-IE C6 series servo encoder cable, with battery, 3 m, 230V: 850W to 1.5kW (100 & 130 mm flange), 400V: 850 W to 7.5 kW
R88A-CRCB003NF-IE C6 series servo encoder cable, 3 m, 230V: 850W to 1.5kW (100 & 130 mm flange), 400V: 850 W to 7.5 kW
R88A-CRCB005NF-BS-IE C6 series servo encoder cable, with battery, 5 m, 230V: 850W to 1.5kW (100 & 130 mm flange), 400V: 850 W to 7.5 kW
R88A-CRCB005NF-IE C6 series servo encoder cable, 5 m, 230V: 850W to 1.5kW (100 & 130 mm flange), 400V: 850 W to 7.5 kW
R88A-CRCB010NF-BS-IE C6 series servo encoder cable, with battery, 10 m, 230V: 850W to 1.5kW (100 & 130 mm flange), 400V: 850 W to 7.5 kW
R88A-CRCB010NF-IE C6 series servo encoder cable, 10 m, 230V: 850W to 1.5kW (100 & 130 mm flange), 400V: 850 W to 7.5 kW
R88A-CRCB015NF-BS-IE C6 series servo encoder cable, with battery, 15 m, 230V: 850W to 1.5kW (100 & 130 mm flange), 400V: 850 W to 7.5 kW
R88A-CRCB020NF-BS-IE C6 series servo encoder cable, with battery, 20 m, 230V: 850W to 1.5kW (100 & 130 mm flange), 400V: 850 W to 7.5 kW

Downloads

download
C6 Series Brochure
enPDF 3.44 MB
download
C6 Series Users Manual
en PDF 41.9 MB
o

Please or register to view this content

download
C6 Series Servo System Datasheet
en PDF 7 MB
o

Please or register to view this content

download
R88M-C6-GS Eu declaration of conformity
en PDF 292 KB
o

Please or register to view this content

download
R88M-C6-GS Eu declaration of conformity
en PDF 292 KB
o

Please or register to view this content

download
C6 Series Servo System Datasheet
en PDF 7 MB
o

Please or register to view this content

download
C6 Series Users Manual
en PDF 41.9 MB
o

Please or register to view this content