Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

R88M-1M7K515C-S2

1S AC servo motor, 7.5 kW, 400 VAC, 1500 rpm, 47.8 Nm, absolute encoder

Specifications

Servo control method EtherCAT
Drive supply voltage 400 V three phase
Rated output 7.5 kW
Rated speed 1500 r/min
Rated torque 47.8 Nm
Peak torque 119 Nm
Encoder type Absolute without battery
Encoder resolution 23 Bit
Motor with brake
Motor with oil seal
Flange size square (LC) 180 mm
Shaft diameter 42 mm
Shaft with key
Shaft with tap
Product Weight (unpacked) 39000 g

Accessories

R88A-CA1H003SF-IE 1S series servo motor power cable, 3 m, non braked, 400 V: 7.5 kW
R88A-CA1H005SF-IE 1S series servo motor power cable, 5 m, non braked, 400 V: 7.5 kW
R88A-CA1H010SF-IE 1S series servo motor power cable, 10 m, non braked, 400 V: 7.5 kW
R88A-CA1H015SF-IE 1S series servo motor power cable, 15 m, non braked, 400 V: 7.5 kW
R88A-CA1H020SF-IE 1S series servo motor power cable, 20 m, non braked, 400 V: 7.5 kW
R88A-CR1B001-5NF-E 1S series servo encoder cable, 1.5m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B003NF-E 1S series servo encoder cable, 3m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B005NF-E 1S series servo encoder cable, 5m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B010NF-E 1S series servo encoder cable, 10m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B015NF-E 1S series servo encoder cable, 15m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B020NF-E 1S series servo encoder cable, 20m, 230V: 900W-1.5kW, 400V: 400W-15kW

Downloads

download
1S Series Users Manual
en PDF 23 MB
o

Please or register to view this content

download
1S Series Incremental Encoder Type Users Manual Users Manual
en PDF 6.34 MB
o

Please or register to view this content

download
1S Series Multi-axis Setup and Tuning Getting Started Guide
en PDF 7.86 MB
o

Please or register to view this content

download
1S-series Servos for EN Instruction Manual
en PDF 3.3 MB
o

Please or register to view this content

download
AC Servomotor_Servo Drives - Replace Guide Replacement guide
en PDF 4.74 MB
o

Please or register to view this content

download
Motor Sizing Tool Operation Manual
en PDF 3.83 MB
o

Please or register to view this content

download
R88M-1_ 1S-series Servo Motor Datasheet
en PDF 1.57 MB
o

Please or register to view this content

download
Sysmac Catalogue
en PDF 43.5 MB
o

Please or register to view this content

download
Using R88A-CA1G power cables Technical Information
en PDF 1.6 MB
o

Please or register to view this content

download
motor_sizing_tool_v1.80.1.21 Configurator
en ZIP 37.8 MB
o

Please or register to view this content

download
R88M-1_ 1S-series Servo Motor Datasheet
en PDF 1.57 MB
o

Please or register to view this content

download
1S Series Users Manual
en PDF 23 MB
o

Please or register to view this content

download
1S Series Incremental Encoder Type Users Manual Users Manual
en PDF 6.34 MB
o

Please or register to view this content

download
1S Series Multi-axis Setup and Tuning Getting Started Guide
en PDF 7.86 MB
o

Please or register to view this content

download
1S-series Servos for EN Instruction Manual
en PDF 3.3 MB
o

Please or register to view this content

download
AC Servomotor_Servo Drives - Replace Guide Replacement guide
en PDF 4.74 MB
o

Please or register to view this content

download
Motor Sizing Tool Operation Manual
en PDF 3.83 MB
o

Please or register to view this content

download
motor_sizing_tool_v1.80.1.21 Configurator
en ZIP 37.8 MB
o

Please or register to view this content

download
Using R88A-CA1G power cables Technical Information
en PDF 1.6 MB
o

Please or register to view this content