Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88M-1M3K010C-S2

1S AC servo motor, 3 kW, 400 VAC, 1000 rpm, 28.65 Nm, absolute encoder

Specifications

Servo control method EtherCAT
Drive supply voltage 400 V three phase
Rated output 3 kW
Rated speed 1000 r/min
Rated torque 28.7 Nm
Peak torque 71.7 Nm
Encoder type Absolute without battery
Encoder resolution 23 Bit
Motor with brake
Motor with oil seal
Flange size square (LC) 180 mm
Shaft diameter 35 mm
Shaft with key
Shaft with tap
Product Weight (unpacked) 28000 g

Accessories

R88A-CA1E001-5SF-E 1S series servo motor power cable, 1.5 m, non braked, 400 V: 2 k W (1000 rpm) & 3 kW
R88A-CA1E003SF-E 1S series servo motor power cable, 3 m, non braked, 400 V: 2 k W (1000 rpm) & 3 kW
R88A-CA1E005SF-E 1S series servo motor power cable, 5 m, non braked, 400 V: 2 k W (1000 rpm) & 3 kW
R88A-CA1E010SF-E 1S series servo motor power cable, 10 m, non braked, 400 V: 2 k W (1000 rpm) & 3 kW
R88A-CA1E015SF-E 1S series servo motor power cable, 15 m, non braked, 400 V: 2 k W (1000 rpm) & 3 kW
R88A-CA1E020SF-E 1S series servo motor power cable, 20 m, non braked, 400 V: 2 k W (1000 rpm) & 3 kW
R88A-CR1B001-5NF-E 1S series servo encoder cable, 1.5m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B003NF-E 1S series servo encoder cable, 3m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B005NF-E 1S series servo encoder cable, 5m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B010NF-E 1S series servo encoder cable, 10m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B015NF-E 1S series servo encoder cable, 15m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B020NF-E 1S series servo encoder cable, 20m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-SC021S-E 1S series cable clamp B. Used in 400 V drives and 230 V (from 1.5 kW to 3 kW)

Downloads