Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88M-1L1K030C-BS2

1S AC servo motor, 1 kW, 400 VAC, 3000 rpm, 3.18 Nm, absolute encoder, with brake

Specifications

Servo control method EtherCAT
Drive supply voltage 400 V three phase
Rated output 1 kW
Rated speed 3000 r/min
Rated torque 3.18 Nm
Peak torque 9.55 Nm
Encoder type Absolute without battery
Encoder resolution 23 Bit
Motor with brake
Motor with oil seal
Flange size square (LC) 100 mm
Shaft diameter 19 mm
Shaft with key
Shaft with tap
Product Weight (unpacked) 7400 g

Accessories

R88A-CA1E001-5BF-E 1S series servo motor power cable, 1.5 m, with brake, 400 V: 400 W to 3 kW
R88A-CA1E003BF-E 1S series servo motor power cable, 3 m, with brake, 400 V: 400 W to 3 kW
R88A-CA1E005BF-E 1S series servo motor power cable, 5 m, with brake, 400 V: 400 W to 3 kW
R88A-CA1E010BF-E 1S series servo motor power cable, 10 m, with brake, 400 V: 400 W to 3 kW
R88A-CA1E015BF-E 1S series servo motor power cable, 15 m, with brake, 400 V: 400 W to 3 kW
R88A-CA1E020BF-E 1S series servo motor power cable, 20 m, with brake, 400 V: 400 W to 3 kW
R88A-CR1B001-5NF-E 1S series servo encoder cable, 1.5m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B003NF-E 1S series servo encoder cable, 3m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B005NF-E 1S series servo encoder cable, 5m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B010NF-E 1S series servo encoder cable, 10m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B015NF-E 1S series servo encoder cable, 15m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-CR1B020NF-E 1S series servo encoder cable, 20m, 230V: 900W-1.5kW, 400V: 400W-15kW
R88A-SC021S-E 1S series cable clamp B. Used in 400 V drives and 230 V (from 1.5 kW to 3 kW)

Downloads