Specifications
| Applicable product family | LY1, LY2 without CR |
| Mounting method | DIN rail/screw |
| Terminal type | Push-in Plus |
| Product Width (unpacked) | 24.8 mm |
| Product Height (unpacked) | 90 mm |
| Product Depth (unpacked) | 52.1 mm |
| Color | Black |
| Hold down clip included | |
| Release Lever included | |
| Applicable ferrules | Round terminals |
| Hold down clip for relay with CR circuit | Hold down clip cannot be used |