Specifications
| 3 wiring connection – power supply terminal | |
| Connector type | MIL (plug not included) |
| External connection polarity | PNP |
| Positions per I/O connector | 10 |
| Relay premounted | |
| Terminal type | Relay wiring interface |
| Type of I/O connection | Output |
| Type of relay | Electromechanical relay/Solid-state relay |
| Wiring method | Screw |
Accessories
| G2RV-ST700 DC24 BY OMB | Slimline relay 6 mm incl. socket, SPDT, 6 A, Screw terminals, 24 VDC |
|
|
| G2RV-ST701 DC24 BY OMB | Slimline relay 6 mm incl. socket, SPDT, 6 A, Screw terminals, 24 VDC, test switch |
|
|
| G3RV-ST700-D DC24 | Slimline SSR 6 mm, incl. socket, DC output MOSFET, 3 A, Screw terminals, 24 VDC |
|