The production of this product is planned to end on 2027-06-30.
Specifications
| Screen diagonal | 15.4 in |
| Processor family | Intel® Core™ i5 |
| Processor specification | 7300U (2.6 GHz) |
| Cooling method | Passive cooling (fanless) |
| Memory | 4 GB RAM (non ECC) |
| Storage | 128 GB SSD MLC |
| Operating system | Windows 10 IoT Enterprise 2016 LTSB - 64 bit |
| Expansion slot | 1 x PCIe slot (X2 lanes) |
| Modular port | RS-232 |
| Communication port(s) | EtherNet/IP, Ethernet TCP/IP, Serial RS-232C, USB |
| Max. number of motion axes | 0 |
| Video output | DVI-I |
| Material housing | Aluminium, black |
| Display ratio | 16:10 |
| Number of pixels, horizontal | 1280 |
| Number of pixels, vertical | 800 |
| Type of display | TFT |
| Touchscreen technology | Projected capacitive |
| Mounting method | Build-in |
| Degree of protection (IP), front side | IP65 |
| Operating temperature | 0-55 °C |
| Supply voltage DC | 20.4-28.8 V |
| Height of the front | 277 mm |
| Width of the front | 401 mm |
| Height of panel cutout | 259 mm |
| Width of panel cutout | 383 mm |
| Built-in depth | 97 mm |
| Product Weight (unpacked) | 6600 g |