The production of this product is planned to end on 2027-06-30.
Specifications
| Screen diagonal | 12.1 in |
| Processor family | Intel® Celeron® |
| Processor specification | 3965U (2.2 GHz) |
| Cooling method | Passive cooling (fanless) |
| Memory | 4 GB RAM (non ECC) |
| Storage | 64 GB Cfast MLC |
| Operating system | Windows 10 IoT Enterprise 2016 LTSB - 64 bit |
| Expansion slot | No Expansion |
| Modular port | No Port |
| Communication port(s) | EtherNet/IP, Ethernet TCP/IP, USB |
| Max. number of motion axes | 0 |
| Video output | DVI-I |
| Material housing | Aluminium, black |
| Display ratio | 16:10 |
| Number of pixels, horizontal | 1280 |
| Number of pixels, vertical | 800 |
| Type of display | TFT |
| Touchscreen technology | Projected capacitive |
| Mounting method | Build-in |
| Degree of protection (IP), front side | IP65 |
| Operating temperature | 0-55 °C |
| Supply voltage DC | 20.4-28.8 V |
| Height of the front | 234 mm |
| Width of the front | 332 mm |
| Height of panel cutout | 216 mm |
| Width of panel cutout | 314 mm |
| Built-in depth | 63 mm |
| Product Weight (unpacked) | 4700 g |