NYP13-30610-19WC1000
Industrial Panel PC with Intel® Core™ i3-1115GRE, 8 GB RAM (non ECC), No exp. slots, WIN 11 IoT 2024 (64-bit), 128 GB CFast 3DTLC, No I/F option, 18.5" (1920x1080) capacitive touchscreen, build-in type
Specifications
| Screen diagonal | 18.5 in |
| Processor family | Intel® Core™ i3 |
| Processor specification | 1115GRE (2.2 GHz) |
| Cooling method | Passive cooling (fanless) |
| Memory | 8 GB RAM (non ECC) |
| Storage | 128 GB CFast 3DTLC |
| Operating system | Windows 11 IoT Enterprise 2024 LTSC - 64 bit |
| Expansion slot | No Expansion |
| Modular port | No Port |
| Communication port(s) | EtherNet/IP, Ethernet TCP/IP, USB |
| Max. number of motion axes | 0 |
| Video output | DisplayPort++ |
| Material housing | Aluminium, black |
| Display ratio | 16:9 |
| Number of pixels, horizontal | 1920 |
| Number of pixels, vertical | 1080 |
| Type of display | TFT |
| Touchscreen technology | Projected capacitive |
| Mounting method | Build-in |
| Degree of protection (IP), front side | IP65 |
| Operating temperature | 0-55 °C |
| Supply voltage DC | 20.4-28.8 V |
| Height of the front | 303 mm |
| Width of the front | 481 mm |
| Height of panel cutout | 285 mm |
| Width of panel cutout | 463 mm |
| Built-in depth | 65 mm |
| Product Weight (unpacked) | 0 g |