NYP13-30510-19WC1000
Industrial Panel PC with Intel® Core™ i3-1115GRE, 8 GB RAM (non ECC), No exp. slots, WIN 10 IoT 2021 (64-bit), 128 GB CFast 3DTLC, No I/F option, 18.5" (1920x1080) capacitive touchscreen, build-in type
Specifications
Screen diagonal | 18.5 in |
Max. number of motion axes | 0 |
Processor family | Intel® Core™ i3 |
Processor specification | 1115GRE (2.2 GHz) |
Cooling method | Passive cooling (fanless) |
Memory | 8 GB RAM (non ECC) |
Storage | 128 GB CFast 3DTLC |
Operating system | Windows 10 IoT Enterprise 2021 LTSC - 64 bit |
Expansion slot | No Expansion |
Modular port | No Port |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, USB |
Video output | DisplayPort++ |
Material housing | Aluminium, black |
Display ratio | 16:9 |
Number of pixels, horizontal | 1920 |
Number of pixels, vertical | 1080 |
Type of display | TFT |
Touchscreen technology | Projected capacitive |
Mounting method | Build-in |
Degree of protection (IP), front side | IP65 |
Operating temperature | 0-55 °C |
Supply voltage DC | 20.4-28.8 V |
Height of the front | 303 mm |
Width of the front | 481 mm |
Height of panel cutout | 285 mm |
Width of panel cutout | 463 mm |
Built-in depth | 63 mm |
Product Weight (unpacked) | 6600 g |