Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NYP13-30000-15WC1000

Industrial Panel PC with Intel® Core™ i3-1115GRE, 8 GB RAM (non ECC), No exp. slots, No OS, No Storage, No I/F option, 15.4" (1280x800) capacitive touchscreen, build-in type

Specifications

Screen diagonal 15.4 in
Processor family Intel® Core™ i3
Processor specification 1115GRE (2.2 GHz)
Cooling method Passive cooling (fanless)
Memory 8 GB RAM (non ECC)
Storage No Storage
Operating system No OS
Expansion slot No Expansion
Modular port No Port
Communication port(s) EtherNet/IP, Ethernet TCP/IP, USB
Max. number of motion axes 0
Video output DisplayPort++
Material housing Aluminium, black
Display ratio 16:10
Number of pixels, horizontal 1280
Number of pixels, vertical 800
Type of display TFT
Touchscreen technology Projected capacitive
Mounting method Build-in
Degree of protection (IP), front side IP65
Operating temperature 0-55 °C
Supply voltage DC 20.4-28.8 V
Height of the front 277 mm
Width of the front 401 mm
Height of panel cutout 259 mm
Width of panel cutout 383 mm
Built-in depth 63 mm
Product Weight (unpacked) 5600 g

Accessories

FH-VUAB 2M Vision system accessory FH USB cable touch panel 2 m
FH-VUAB 5M Vision system accessory FH USB cable touch panel 5 m
S8BA-24D24D240LF UPS, DIN rail type, DC-DC, 10A, 240W
S8BW-C02 UPS Connection cable (CONTACT)

Spare parts

NY000-AK00 Spare part accessory kit (connectors, drive bracket, screws, etc)

Downloads