NYM19W-C1160
Industrial Monitor, 18.5" display with capacitive touchscreen, Build-in mounting, NYML port, Ni plating
Specifications
Screen diagonal | 18.5 in |
Modular port | NYML |
Material housing | Aluminium, nickel plating |
Display ratio | 16:9 |
Number of pixels, horizontal | 1920 |
Number of pixels, vertical | 1080 |
Type of display | TFT |
Touchscreen technology | Projected capacitive |
Number of colors of the display | 16777216 |
Mounting method | Build-in |
Degree of protection (IP), front side | IP65 |
Supply voltage DC | 19.2-28.8 V |
Operating temperature | 0-55 °C |
Height of the front | 303 mm |
Width of the front | 481 mm |
Height of panel cutout | 285 mm |
Width of panel cutout | 463 mm |
Built-in depth | 58 mm |
Product Weight (unpacked) | 5300 g |