Specifications
Software included | Soft NA |
Screen diagonal | 9.0 in |
Frame color | Silver |
Type of display | TFT |
Display ratio | 10:6 |
Number of pixels, horizontal | 800 |
Number of pixels, vertical | 480 |
Operating system | Windows 10 IoT Enterprise 2021 LTSC - 64 bit |
Communication port(s) | Ethernet TCP/IP, Serial RS-232C, USB |
Degree of protection (IP), front side | IP65 |
Width of the front | 290 mm |
Height of the front | 190 mm |
Built-in depth | 63 mm |
Width of panel cutout | 261 mm |
Height of panel cutout | 166 mm |
Product Weight (unpacked) | 1800 g |