NYE2A-20N11-07WR1300
Touch screen HMI Panel PC with Soft NA, Windows 10 IOT 2021, Intel Atom E3950 CPU, 7 inch, 1 x RS-232C, 2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, silver case
Specifications
Software included | Soft NA |
Screen diagonal | 7.0 in |
Frame colour | Silver |
Type of display | TFT |
Display ratio | 16:9 |
Number of pixels, horizontal | 800 |
Number of pixels, vertical | 480 |
Communication port(s) | Ethernet TCP/IP, Serial RS-232C, USB |
Degree of protection (IP), front side | IP65 |
Width of the front | 236 mm |
Height of the front | 165 mm |
Built-in depth | 63 mm |
Width of panel cutout | 197 mm |
Height of panel cutout | 141 mm |
Product Weight (unpacked) | 1400 g |