Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NYB2C-20370

Industrial Box PC with Intel® Celeron® 3965U, 4 GB DDR4 RAM (non-ECC), 256 GB CFast iMLC, WIN 10 IoT Ent. (64-bit), no PCIe slot, no option port

Specifications

Processor family Intel® Celeron®
Processor specification 3965U (2.2 GHz)
Cooling method Passive cooling (fanless)
Memory 4 GB RAM (non ECC)
Storage 256 GB CFast MLC
Operating system Windows 10 IoT Enterprise 2016 LTSB - 64 bit
Expansion slot No Expansion
Modular port No Port
Communication port(s) EtherNet/IP, Ethernet TCP/IP, USB
Max. number of motion axes 0
Video output DVI-I
Material housing Aluminium, black
Degree of protection (IP) IP20
Operating temperature 0-55 °C
Supply voltage DC 20.4-28.8 V
Product Height (unpacked) 41 mm
Product Width (unpacked) 282 mm
Product Depth (unpacked) 195 mm
Product Weight (unpacked) 2100 g

Accessories

FH-VUAB 2M Vision system accessory FH USB cable touch panel 2 m
FH-VUAB 5M Vision system accessory FH USB cable touch panel 5 m
NY000-AB01 Wall mount bracket for Box PC
NY000-AB04 Book mount bracket for following PC Models: NYB35-*0*, NYB2C-*0*, NYB2A-*0*
NY000-AT00 CFast MLC, Capacity: 64 GB
NY000-AT01 CFast MLC, Capacity: 128 GB
NY000-AT02 CFast MLC, Capacity: 256 GB
NYM12W-C1000 Industrial Monitor, 12.1" display with capacitive touchscreen, Build-in mounting, DVI-D port
NYM15W-C1000 Industrial Monitor, 15.4" display with capacitive touchscreen, Build-in mounting, DVI-D port
NYM19W-C1000 Industrial Monitor, 18.5" display with capacitive touchscreen, Build-in mounting, DVI-D port
S8BA-24D24D240LF UPS, DIN rail type, DC-DC, 10A, 240W
S8BW-C02 UPS Connection cable (CONTACT)

Spare parts

NY000-AK00 Spare part accessory kit (connectors, drive bracket, screws, etc)

Downloads