Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NYM15W-C1000

Industrial Monitor, 15.4" display with capacitive touchscreen, Build-in mounting, DVI-D port

Specifications

Screen diagonal 15.4 in
Modular port DVI-D
Material housing Aluminium, black
Display ratio 16:10
Number of pixels, horizontal 1280
Number of pixels, vertical 800
Type of display TFT
Touchscreen technology Projected capacitive
Number of colors of the display 16777216
Mounting method Build-in
Degree of protection (IP), front side IP65
Supply voltage DC 19.2-28.8 V
Operating temperature 0-55 °C
Height of the front 277 mm
Width of the front 401 mm
Height of panel cutout 259 mm
Width of panel cutout 383 mm
Built-in depth 58 mm
Product Weight (unpacked) 4300 g

Downloads