Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX102-1100

Sysmac NX1 Modular CPU, 5MB program and 33.5MB data memory , built-in EtherCAT (4 servo axes, 4 PTP axes, total 64 EtherCAT nodes), 2 Ethernet ports (OPC-UA and EtherNet/IP)

Specifications

Controller functionality Motion control, OPC-UA, Position control, Sequence control
Max. number of synchronous axes 4
Max. number of PTP axes 4
Max. number of axes (incl. virtual) 15
Primary task cycle time 1 ms
Program memory 5 MB
Variables memory 33.5 MB
Communication port(s) EtherCAT Master, EtherNet/IP, Ethernet TCP/IP
Communication option(s) Serial RS-232C, Serial RS-422, Serial RS-485
Max. number of remote I/O nodes 64
I/O system NX I/O Bus
Max. number of expansion units 32
Product Height (unpacked) 100 mm
Product Width (unpacked) 66 mm
Product Depth (unpacked) 100 mm
Product Weight (unpacked) 470 g

Accessories

CJ1W-BAT01 Battery for CJ1M PLCs
GX-JC03 3-port EtherCAT Junction module, 24 VDC power supply
GX-JC06 6-port EtherCAT Junction module, 24 VDC power supply
GX-JC06-H 6-port EtherCAT Junction module, 24 VDC power supply, with node switches
HMC-SD493 SD memory card, 4 GB
W4S1-05D 5-port enhanced Ethernet switch

Spare parts

NX-END02 Spare part - End plate for NX1P controller

Downloads

download
Data validity check Brochure
enPDF 202 KB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
High-speed inspection Brochure
enPDF 319 KB
download
NJ-series -[EtherCAT]- ORIENTAL MOTOR aSTEP DC Multi-Axis Drive (AZDxA-KED) Connection Guide
en PDF 3.99 MB
o

Please or register to view this content

download
NJ-series -[EtherNet/IP]- SMC AMS-S Series Connection Guide
en PDF 2.23 MB
o

Please or register to view this content

download
NJ-series -[Ethernet TCP/IP]- Hioki LCR Meter (IM3536) Connection Guide
en PDF 2.13 MB
o

Please or register to view this content

download
NJ/NX-Series OPC UA CPU Units Users Manual
enPDF 4.64 MB
download
NJ/NX-series -[EtherCAT]- CKD ABSODEX driver (AX9000TS/TH-U5) Connection Guide
en PDF 1.73 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Denso Wave RC9 Robot Connection Guide
en PDF 2.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo CPX-AP-I Connection Guide
en PDF 1.37 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo MSE6-E2M Connection Guide
en PDF 1.6 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- HMS Anybus X-gateway ABX Connection Guide
en PDF 1.96 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Hitachi ADV-Series AC Servo Drives Connection Guide
en ZIP 4.29 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Inficon gauge (BPG402-SE) Connection Guide
en PDF 1.22 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kashiyama Dry Vacuum Pump (E-CAT01 1ch) Connection Guide
en PDF 1.59 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kashiyama Dry Vacuum Pump (E-CAT02) Connection Guide
en PDF 1.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kawasaki F-series Robot Controller F60 Connection Guide
en PDF 2.32 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- CKD Sensor (PPX series) Connection Guide
en PDF 2.43 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- CKD Sensor (WFC series) Connection Guide
en PDF 2.75 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- CKD WFK2 Flow sensor Connection Guide
en PDF 2.09 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- MTS Sensors (E-Series) Connection Guide
en PDF 2.4 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- PATLITE Beacon (NE-IL) Connection Guide
en PDF 2.02 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- PATLITE Tower (LR6-IL) Connection Guide
en PDF 2.08 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- SMC (ISA3-xxx) Connection Guide
en PDF 2.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- SMC (xSE20Bx-L(-M/-P)-x) Connection Guide
en PDF 2.13 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- SMC ITVx000/-IO* Connection Guide
en PDF 1.89 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- SMC Servo 24VDC (JXCL1) Connection Guide
en PDF 2.23 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- Schmalz Ejector (SCPSi) Connection Guide
en PDF 2.4 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- ifm (O5D10x/O5D15x) Connection Guide
en PDF 2.42 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- ifm (PN7x94) Connection Guide
en PDF 2.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- ifm (TN24xx) Connection Guide
en PDF 2.74 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- ifm TR7439 Pt100/1000 Connection Guide
en PDF 2.43 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Nidec Sankyo S-FLAG II Series AC Servo (DB6xx41) Connection Guide
en PDF 2.65 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NittoSeiko SD600T driver controller Connection Guide
en PDF 2.18 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- ORIENTAL MOTOR Stepper Motor (AZ-series) Connection Guide
en PDF 2.89 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Oriental Motor Alpha STEP AZ series Connection Guide
en PDF 3.47 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- SANYO DENKI AC Servo SANMOTION R 3E MODEL TYPE S Connection Guide
en PDF 3.08 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- SANYO DENKI AC Servo SANMOTION R ADVANCED MODEL TYPE F Connection Guide
en PDF 3.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- SHIMADZU Power Unit for Turbo Molecular Pump (TMP) Connection Guide
en PDF 1.29 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- SICK Absolute Encoder (AFS60/AFM60) Connection Guide
en PDF 1.52 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Schmalz Compact Terminal (SCTSi-ECT) Connection Guide
en PDF 1.33 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Unipulse Weighing Indicator (FC400-ECT) Connection Guide
en PDF 1.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Weidmüller Remote I/O System (u-remote IP20) Connection Guide
en PDF 1.8 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- YASKAWA Sigma 7-series Connection Guide
en ZIP 3.77 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet TCP/IP]- HIOKI Battery HiTESTER (BT356[]A) Connection Guide
en PDF 2.27 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Balluff BNI EIP-50x-105-Z015 Connection Guide
en PDF 3.35 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- CKD ABSODEX Driver (AX9000TS/TH-U6) Connection Guide
en PDF 1.71 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- HMS Anybus Communicator Connection Guide
en PDF 1.51 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- HMS Anybus X-gateway Connection Guide
en PDF 1.79 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Hilscher netTAP NT100 Gateway (NT 100-RE-DN) Connection Guide
en PDF 3.5 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- IAI RCON system & MCON / MSCON / MSEP Controller Connection Guide
en PDF 1.9 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- KOGANEI Manifold Solenoid Valve (F Series) Connection Guide
en PDF 2.43 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Magnescale Digital Gauge (MG80-EI) Connection Guide
en PDF 1.84 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Nordson ProBlue Adhesive Melters Connection Guide
en PDF 2.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- ORIENTAL MOTOR Alpha STEP Compatible Driver (AZD-xEP) Connection Guide
en PDF 1.82 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- SMC Solenoid Valve (SI Unit EX260-SEN#) Connection Guide
en PDF 1.65 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Schmalz K.K. Compact Terminal (SCTSi-EIP) Connection Guide
en PDF 1.69 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FC400-EIP Connection Guide
en PDF 2.26 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FS2000-EIP Connection Guide
en PDF 3.38 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- ifm IO-Link master (AL1322) Connection Guide
en PDF 3.18 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- ifm IO-Link master (AL1920) Connection Guide
en PDF 3.07 MB
o

Please or register to view this content

download
NX1-series + NX-ILM400 -[IO-Link]- SMC D-MP# Actuator Position Sensor Connection Guide
en PDF 1.88 MB
o

Please or register to view this content

download
NX1-series + NX-ILM400 -[IO-Link]- SMC Digital Flow Switch Connection Guide
en PDF 2.58 MB
o

Please or register to view this content

download
NX102 CPU Unit Technical Manual
enPDF 7.24 MB
download
OEN Sample and Library files Connection Guide
enZIP 9.25 MB
download
Omron GX-JC0x-x EtherCAT Junction Box EtherCAT ESI file
enZIP 3.36 KB
download
NJ-series -[EtherCAT]- ORIENTAL MOTOR aSTEP DC Multi-Axis Drive (AZDxA-KED) Connection Guide
en PDF 3.99 MB
o

Please or register to view this content

download
NJ-series -[EtherNet/IP]- SMC AMS-S Series Connection Guide
en PDF 2.23 MB
o

Please or register to view this content

download
NJ-series -[Ethernet TCP/IP]- Hioki LCR Meter (IM3536) Connection Guide
en PDF 2.13 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- CKD ABSODEX driver (AX9000TS/TH-U5) Connection Guide
en PDF 1.73 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Denso Wave RC9 Robot Connection Guide
en PDF 2.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo CPX-AP-I Connection Guide
en PDF 1.37 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo MSE6-E2M Connection Guide
en PDF 1.6 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- HMS Anybus X-gateway ABX Connection Guide
en PDF 1.96 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Hitachi ADV-Series AC Servo Drives Connection Guide
en ZIP 4.29 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Inficon gauge (BPG402-SE) Connection Guide
en PDF 1.22 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kashiyama Dry Vacuum Pump (E-CAT01 1ch) Connection Guide
en PDF 1.59 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kashiyama Dry Vacuum Pump (E-CAT02) Connection Guide
en PDF 1.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kawasaki F-series Robot Controller F60 Connection Guide
en PDF 2.32 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- CKD Sensor (PPX series) Connection Guide
en PDF 2.43 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- CKD Sensor (WFC series) Connection Guide
en PDF 2.75 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- CKD WFK2 Flow sensor Connection Guide
en PDF 2.09 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- MTS Sensors (E-Series) Connection Guide
en PDF 2.4 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- PATLITE Beacon (NE-IL) Connection Guide
en PDF 2.02 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- PATLITE Tower (LR6-IL) Connection Guide
en PDF 2.08 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- SMC (ISA3-xxx) Connection Guide
en PDF 2.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- SMC (xSE20Bx-L(-M/-P)-x) Connection Guide
en PDF 2.13 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- SMC ITVx000/-IO* Connection Guide
en PDF 1.89 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- SMC Servo 24VDC (JXCL1) Connection Guide
en PDF 2.23 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- Schmalz Ejector (SCPSi) Connection Guide
en PDF 2.4 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- ifm (O5D10x/O5D15x) Connection Guide
en PDF 2.42 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- ifm (PN7x94) Connection Guide
en PDF 2.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- ifm (TN24xx) Connection Guide
en PDF 2.74 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- ifm TR7439 Pt100/1000 Connection Guide
en PDF 2.43 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Nidec Sankyo S-FLAG II Series AC Servo (DB6xx41) Connection Guide
en PDF 2.65 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NittoSeiko SD600T driver controller Connection Guide
en PDF 2.18 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- ORIENTAL MOTOR Stepper Motor (AZ-series) Connection Guide
en PDF 2.89 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Oriental Motor Alpha STEP AZ series Connection Guide
en PDF 3.47 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- SANYO DENKI AC Servo SANMOTION R 3E MODEL TYPE S Connection Guide
en PDF 3.08 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- SANYO DENKI AC Servo SANMOTION R ADVANCED MODEL TYPE F Connection Guide
en PDF 3.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- SHIMADZU Power Unit for Turbo Molecular Pump (TMP) Connection Guide
en PDF 1.29 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- SICK Absolute Encoder (AFS60/AFM60) Connection Guide
en PDF 1.52 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Schmalz Compact Terminal (SCTSi-ECT) Connection Guide
en PDF 1.33 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Unipulse Weighing Indicator (FC400-ECT) Connection Guide
en PDF 1.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Weidmüller Remote I/O System (u-remote IP20) Connection Guide
en PDF 1.8 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- YASKAWA Sigma 7-series Connection Guide
en ZIP 3.77 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet TCP/IP]- HIOKI Battery HiTESTER (BT356[]A) Connection Guide
en PDF 2.27 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Balluff BNI EIP-50x-105-Z015 Connection Guide
en PDF 3.35 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- CKD ABSODEX Driver (AX9000TS/TH-U6) Connection Guide
en PDF 1.71 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- HMS Anybus Communicator Connection Guide
en PDF 1.51 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- HMS Anybus X-gateway Connection Guide
en PDF 1.79 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Hilscher netTAP NT100 Gateway (NT 100-RE-DN) Connection Guide
en PDF 3.5 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- IAI RCON system & MCON / MSCON / MSEP Controller Connection Guide
en PDF 1.9 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- KOGANEI Manifold Solenoid Valve (F Series) Connection Guide
en PDF 2.43 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Magnescale Digital Gauge (MG80-EI) Connection Guide
en PDF 1.84 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Nordson ProBlue Adhesive Melters Connection Guide
en PDF 2.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- ORIENTAL MOTOR Alpha STEP Compatible Driver (AZD-xEP) Connection Guide
en PDF 1.82 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- SMC Solenoid Valve (SI Unit EX260-SEN#) Connection Guide
en PDF 1.65 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Schmalz K.K. Compact Terminal (SCTSi-EIP) Connection Guide
en PDF 1.69 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FC400-EIP Connection Guide
en PDF 2.26 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FS2000-EIP Connection Guide
en PDF 3.38 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- ifm IO-Link master (AL1322) Connection Guide
en PDF 3.18 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- ifm IO-Link master (AL1920) Connection Guide
en PDF 3.07 MB
o

Please or register to view this content

download
NX1-series + NX-ILM400 -[IO-Link]- SMC D-MP# Actuator Position Sensor Connection Guide
en PDF 1.88 MB
o

Please or register to view this content

download
NX1-series + NX-ILM400 -[IO-Link]- SMC Digital Flow Switch Connection Guide
en PDF 2.58 MB
o

Please or register to view this content

download
OEN Sample and Library files Connection Guide
enZIP 9.25 MB

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.