NJ501-1300
Sysmac NJ5 CPU, 20 mB memory, built-in EtherCAT (16 servo axes, in total 192 EtherCAT nodes) and EtherNet/IP
Specifications
Controller functionality | Motion control, OPC-UA, Sequence control |
Max. number of synchronous axes | 16 |
Max. number of axes (incl. virtual) | 16 |
Max. number of robots | 0 |
Primary task cycle time | 0.5 ms |
Program memory | 20 MB |
Variables memory | 6 MB |
Communication port(s) | EtherCAT Master, EtherNet/IP, USB |
Communication option(s) | CAN, CompoNet Master, DeviceNet Master, DeviceNet Slave, EtherCAT Slave, MODBUS Master, MODBUS Slave, PROFIBUS DP Master, PROFIBUS DP Slave, PROFINET Master, Serial RS-232C, Serial RS-422, Serial RS-485 |
Max. number of remote I/O nodes | 192 |
I/O system | CJ I/O Bus |
Max. number of expansion units | 40 |
Product Height (unpacked) | 96 mm |
Product Width (unpacked) | 90 mm |
Product Depth (unpacked) | 150 mm |
Product Weight (unpacked) | 550 g |