This product has been discontinued; production has ended on 2025-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Screen diagonal | 3.5 in |
Number of pixels, horizontal | 320 |
Number of pixels, vertical | 240 |
Type of display | TFT |
Frame color | Black |
Number of Ethernet ports | 0 |
Number of USB ports | 2 |
Number of RS-232 ports | 1 |
Number of RS-422 ports | 1 |
Number of RS-485 ports | 1 |
Number of colors of the display | 65536 |
Number of grey-scales/blue-scales of display | 64 |
Degree of protection (IP), front side | IP65 |
Width of the front | 129.8 mm |
Height of the front | 103.8 mm |
Width of panel cutout | 119 mm |
Height of panel cutout | 93 mm |
Built-in depth | 52.8 mm |
Product Weight (unpacked) | 480 g |
Accessories
Downloads

