The production of this product is planned to end on 2026-09-30.
Specifications
| Screen diagonal | 7 in |
| Number of pixels, horizontal | 800 |
| Number of pixels, vertical | 480 |
| Type of display | TFT |
| Number of colors of the display | 16777216 |
| Frame color | Silver |
| Number of Ethernet ports | 2 |
| Number of USB ports | 3 |
| Number of RS-232 ports | 1 |
| Number of RS-422 ports | 0 |
| Number of RS-485 ports | 0 |
| Degree of protection (IP), front side | IP65 |
| Width of the front | 236 mm |
| Height of the front | 165 mm |
| Width of panel cutout | 196 mm |
| Height of panel cutout | 140 mm |
| Built-in depth | 63.1 mm |
| Product Weight (unpacked) | 1300 g |