Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NA5-15W101S-V1

Touch screen HMI, 15.4 inch wide screen, TFT LCD, 24bit color, 1280x800 resolution, frame color : Silver

Specifications

Screen diagonal 15.4 in
Number of pixels, horizontal 1280
Number of pixels, vertical 800
Type of display TFT
Number of colours of the display 16777216
Frame colour Silver
Number of Ethernet ports 2
Number of USB ports 3
Number of RS-232 ports 1
Number of RS-422 ports 0
Number of RS-485 ports 0
Degree of protection (IP), front side IP65
Width of the front 420 mm
Height of the front 291 mm
Width of panel cutout 391 mm
Height of panel cutout 267 mm
Built-in depth 63.1 mm
Product Weight (unpacked) 3200 g

Accessories

FZ-MEM16G Accessory FH, USB memory 16G
NA-15WKBA04 Protective cover sheets for NA5 15" HMI (contains 5 sheets)

Spare parts

CJ1W-BAT01 Battery for CJ1M PLCs

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
FDK CR14250SE Battery Safety Datasheet
enPDF 147 KB
download
NA Predesigned Objects Software
enZIP 2.48 MB
download
NS to NA Replacement Guide Replacement guide
enPDF 5.67 MB
download
Omron OEE Standard IAG Software
enZIP 18.6 MB
download
Standard IAG Library Operation Manual
enPDF 4.74 MB
download
Standard IAGs Software
enZIP 9.32 MB
download
Sysmac Catalogue
enPDF 43.5 MB