MY4IN-D1-GS-R DC24
Relay, plug-in, 14-pin, 4PDT, 6 A, mechanical & LED indicators, with built-in diode for coil surge absorption, reverse polarity, lockable push test button, 24 VDC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 4 |
Rated carry current | 6 A |
Coil voltage | 24 V |
Operation voltage | DC |
Contact material | Ag |
Contact description | 4PDT |
Features | Diode, LED, Test button, Transparent case, With mechanical indicator |
Terminal | Plug-in |