MY3-02 24VDC
Relay, PCB terminals, 11-pin, 3PDT, 5 A, mech indicators, label facility, 24 VDC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 3 |
Rated carry current | 5 A |
Coil voltage | 24 V |
Operation voltage | DC |
Contact material | Ag alloy + Au cladding |
Contact description | 3PDT |
Features | With mechanical indicator |
Terminal | Plug-in |