MX-Z2055H-V1
Laser Marker for Resins and Plastic films, Fiber laser Wavelength 1062 nm, 20 W Fiber laser transmitter output, Marking area 160×160 mm, Marking Resolution 4 µm, Working distance 210±10 mm, 200 to 240 VAC, 50/60 Hz
This product has been discontinued; production has ended on 2023-10-01.
Specifications
Marking area | 160 x 160 mm |
Working distance | 220 ±10 mm |
Marking resolution | 4 µm |
Compatible materials | Plastic film, Resin |
Type | Fiber laser |
Laser wavelength (Marking) | 1062 nm |
Laser class (Marking) | 4 |
Average output (Marking) | 20 W |
Laser wavelength (Guide) | 625 nm |
Laser class (Guide) | 2 |
Degree of protection (IP) | IP65 |
Scan speed | 1 - 12000 - 12000 mm/s |
Bar Code symbologies supported | Codabar, Code 128, Code 39, GS1 Databar Expanded, GS1 Databar Limited, GS1 Databar Omni-directional, GS1 Databar Truncated, Interleaved 2 of 5, UPC/EAN |
2D Code symbologies supported | GS1 Data Matrix (ECC200), Micro QR, QR Code |
Printable fonts | LM font, OCR-A, OCR-B, SEMI, True type font |
2D shapes | Arc, Circle, Fixed point, Rectangle, Straight line |
3D shapes | Cylinder, Slope, Sphere, Step, Truncated cone |
Image and CAD import | BMP, DXF, JPG, PNG |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, Serial RS-232C, Serial RS-422 |
Functions | Vision finder |
Camera family | FH |
Spare parts
G7SA-2A2B 24VDC | Safety relay, plug-in, DPST-NO, DPST-NC, 6 A, forcibly-guided contacts, 24 VDC |
|