Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

M22N-BN-TGA-GB

Indicator M22N flat, CAP COLOR GREEN, LED GREEN, LED VOLTAGE 12 VDC

Specifications

Application Indicator
Size 22 mm
Shape Round
Profile Flat
Indicator color Green
LED lamp color Green
Rated operating voltage Ue 10.8-13.2 V
Voltage type AC/DC
Terminal type Screw
Degree of protection (IP) IP66

Accessories

A22NZ-A-50103 Pushbutton accessory A22NZ 22 dia., Small Legend Plate Frame
A22NZ-A-51103 Pushbutton accessory A22NZ 22 dia., Large Legend Plate Frame

Downloads