Specifications
Functions | Over/under voltage, Phase loss, Phase sequence |
Installation type | DIN rail |
Terminal type | Push-in |
Size | 17.5 mm |
Connection method | 3-wire |
Supply voltage AC | 380-480 V |
Output type | Relay |
Contact description | SPDT |
Body color | Black |