K8DT-PM1TN
Monitoring relay 17.5mm wide, over/under voltage, phase sequence and loss, 3-phase 3-wire, 200 to 240 VAC, 1 x Transistor
Specifications
Functions | Over/under voltage, Phase loss, Phase sequence |
Installation type | DIN Rail |
Terminal | Push-in |
Size | 17.5 mm |
Connection method | 3-wire |
Supply voltage AC | 200-240 V |
Output type | Transistor |
Contact description | Open collector |
Body color | Black |