K8DT-PH1TN
Monitoring relay 17.5mm wide, phase sequence and loss in 3 phase 3 wire, 200-480 VAC, 1 x Transistor
Specifications
Functions | Phase loss, Phase sequence |
Installation type | DIN Rail |
Terminal | Push-in |
Size | 17.5 mm |
Connection method | 3-wire |
Supply voltage AC | 200-480 V |
Output type | Transistor |
Contact description | Open collector |
Body color | Black |