Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8DT-AW2CD

Monitoring relay 17.5mm wide, Single phase over and under current 0.1 to 5 A AC /DC, 1 x SPDT, 24 V AC/DC

Specifications

Functions Over/under current
Installation type DIN Rail
Terminal Push-in
Size 17.5 mm
Setting range 0.1 to 1 A AC/DC, 0.5 to 5 A AC/DC
Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Output type Relay
Contact description SPDT
Body color Black
External current transformer

Accessories

Y92A-D1A Plastic cover for H3DT & K8DT

Downloads