Specifications
Functions | Over/under current |
Installation type | DIN Rail |
Terminal | Push-in |
Size | 17.5 mm |
Setting range | 10 to 100 mA AC/DC, 2 to 20 mA AC/DC, 50 to 500 mA AC/DC |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 20.4-26.4 V |
Output type | Transistor |
Contact description | Open collector |
Body color | Black |
External current transformer |