K8AK-TS1 24VAC/DC
Specifications
Application | Motor condition |
Functions | Temperature |
Installation type | DIN Rail |
Terminal | Screw |
Size | 22.5 mm |
Temperature input type | Thermistor |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 20.4-26.4 V |
Output type | Relay |
Contact description | SPDT |
Body color | Black |