Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K3MA-J-A2 24VAC/DC

Process meter, DIN 96x48 mm, color change display, DC voltage/ current input, 2NO relay output, 24 VAC/DC

Specifications

Type Process
Input type DC current, DC voltage
Input range -10 to 10 V, -5 to 5 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Size 1/8 DIN (96 x 48 mm)
Number of digits 5
Output type Relay
Contact description 2 x SPST-NO
Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Accuracy +/- 0.1% full scale
Sample rate 250 ms
Communication port(s) None
Features Colour change display
Product Width (unpacked) 96 mm
Product Height (unpacked) 48 mm
Product Depth (unpacked) 80 mm

Accessories

K32-49HC Hard cover for use with 96x48mm panel meter
K32-49SC Splash-proof soft cover for use with 96x48mm panel meter

Downloads