Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

K3MA-F-A2 24VAC/DC

Frequency/rate meter, DIN 96x48 mm, color change display, pulse input, 2NO relay output, 24 VAC/DC

Specifications

Type Frequency, Rate
Input type No voltage, Open collector
Input range 0.05 to 30 Hz, 0.1 to 5000 Hz
Size 1/8 DIN (96 x 48 mm)
Number of digits 5
Output type Relay
Contact description 2 x SPST-NO
Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Accuracy +/- 0.1% full scale
Communication port(s) None
Features Colour change display
Product Width (unpacked) 96 mm
Product Height (unpacked) 48 mm
Product Depth (unpacked) 80 mm

Accessories

K32-49HC Hard cover for use with 96x48mm panel meter
K32-49SC Splash-proof soft cover for use with 96x48mm panel meter

Downloads

download
K3MA Series Digital Panel Meters Users Manual
en PDF 7.29 MB
o

Please or register to view this content