Specifications
Type | Temperature |
Input range | -200° to 2300° C |
Size | 1/8 DIN (96 x 48 mm) |
Number of digits | 5 |
Output type | None |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 20.4-26.4 V |
Accuracy | +/- 0.2% full scale |
Sample rate | 20 ms |
Communication port(s) | None |
Features | Colour change display |
Product Width (unpacked) | 96 mm |
Product Height (unpacked) | 48 mm |
Product Depth (unpacked) | 95 mm |
Temperature input type | B, C (WRe5-26), E, J, K, L, N, Pt100, R, S, T, U |