J7TKN-A-E6
Overload relay, 3-pole, 0.4-0.6 A, direct mounting on J7KNA or J7KN10-22, manual reset
Specifications
Auxiliary Contacts NO | - |
Auxiliary Contacts NC | - |
Setting range D.O.L. (A) | 0.4-0.6 A |
Product Width (unpacked) | 48.5 mm |
Product Height (unpacked) | 95 mm |
Product Depth (unpacked) | 77 mm |