J7KN-50 24D
Contactor, 3-pole, 50 A/22 kW AC-3 (110 A AC1), 24 VDC
Specifications
Auxiliary Contacts NO | - |
Auxiliary Contacts NC | - |
Coil voltage | 24 V |
Operation voltage | DC |
Rated power AC2, AC3 at 400 V [kW] | 22 kW |
Rated current AC3 at 400 V [A] | 50 A |
Rated current AC1 at 690 V [A] | 110 A |
Rated current AC1 at 440 V [A] | 50 A |
Terminal | Screw |
Product Width (unpacked) | 60 mm |
Product Height (unpacked) | 112 mm |
Product Depth (unpacked) | 113 mm |
Poles | 3 |