Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H7ET-N1-B

Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 7-digit, 999h59m59s / 9999h59.9m, no-V input, black case

Specifications

Type Totalising
Size 1/32 DIN (48 x 24 mm)
Counting functions Time count
Counting range 0 - 10000 h
LCD backlight Without backlight
Number of digits 7
Body color Black
Installation type On-panel
Terminal type Screw
Inputs No-voltage
Product Width (unpacked) 48 mm
Product Height (unpacked) 24 mm
Product Depth (unpacked) 48.5 mm

Accessories

Y92F-35 Flush panel mounting adapter for H7E
Y92F-75 Flush mounting adapter for H7E, panel cut-out 45.3 x 26 mm
Y92S-36 Battery for H7E-N

Downloads